11BF1100048

Three-pole contactor, IEC operating current Ie (AC3) = 110A, AC coil 50/60Hz, 48VAC
  • Number of poles: 3
  • IEC operating current Ith (AC1) [A]: 125
  • UL/CSA horsepower ratings 480V [HP]: 75
  • Type of mounting: Screw / DIN rail 35mm
Order code 11BF1100048
Weight [g] 1340
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 127X079X119
Volume [cm³] 1193.927
Bar code [EAN13] 8013975110638
HS Code 85365080