11BF50004860
- Number of poles: 3
- Rated coil voltage [V]: 48
- IEC operating current Ith (AC1) [A]: 90
- UL/CSA horsepower ratings 480V [HP]: 30
- Type of mounting: Screw / DIN rail 35mm
Order code | 11BF50004860 |
---|---|
Weight [g] | 1340 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 127X079X119 |
Volume [cm³] | 1193.927 |
Bar code [EAN13] | 8013975017869 |
HS Code | 85365080 |