11BF504023060
- Number of poles: 4
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 90
- UL/CSA horsepower ratings 480V [HP]: 30
- Type of mounting: Screw
Order code | 11BF504023060 |
---|---|
Weight [g] | 1542 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 127X103X112 |
Volume [cm³] | 1465.072 |
Bar code [EAN13] | 8013975048733 |
HS Code | 85365080 |