7GN2013U

Rotary cam switch 7GN series, Dahlander motor control switch 1-0-2, 20A, for front mounting with black handle, front plate 48X48mm
  • Type of product: Motor starting switches
  • Switching diagram: 13 - Dahlander motor control switch 1-0-2
  • Conventional free air thermal current Ith IEC/EN: 20
  • Mounting form: U - Front mounting with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN2013U
Weight [g] 134
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X050X102
Volume [cm³] 255
Bar code [EAN13] 3850144003286
HS Code 85365080