7GN2020U

Rotary cam switch 7GN series, Dahlander motor 2-speed reversing switch, 20A, for front mounting with black handle, front plate 48X48mm
  • Type of product: Motor starting switches
  • Switching diagram: 20 - Dahlander motor 2-speed reversing switch
  • IEC Conventional free air thermal current Ith [A]: 20
  • Mounting form: U - Front mounting with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN2020U
Weight [g] 165
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X050X122
Volume [cm³] 305
Bar code [EAN13] 3850144004634
HS Code 85365080