7GN2506U47

Rotary cam switch 7GN series, ON-OFF switch 2 poles 25A, for snap on front mounting with black handle for hole Ø22mm fixing, front plate 48X48mm
  • Type of product: ON/OFF switches
  • Switching diagram: 06 - ON/OFF switch 2 poles
  • IEC Conventional free air thermal current Ith [A]: 25
  • Mounting form: U47 - Snap on fron mounting with black handle for hole diam. 22mm finxing
  • Series: 7GN - round-shaped contact block
Order code 7GN2506U47
Weight [g] 0
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm]
Volume [cm³] 0
Bar code [EAN13] 3850144170285
HS Code 85365080