7GN2512U

Rotary cam switch 7GN series, star-delta motor starter switch 25A, for front mounting with black handle, front plate 48X48mm
  • Type of product: Motor starting switches
  • Switching diagram: 12 - Star-delta motor starter switch
  • IEC Conventional free air thermal current Ith [A]: 25
  • Mounting form: U - Front mounting with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN2512U
Weight [g] 175
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X050X122
Volume [cm³] 305
Bar code [EAN13] 3850144003385
HS Code 85365080