7GN2590P

Enclosed rotary cam switch 7GN series, ON-OFF switch 1 pole 25A in plastic enclosure 75X75mm with black handle
  • Type of product: ON/OFF switches
  • Switching diagram: 90 - ON/OFF switch 1 pole
  • IEC Conventional free air thermal current Ith [A]: 25
  • Mounting form: P - Plastic enclosure with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN2590P
Weight [g] 204
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 086X086X105
Volume [cm³] 776.58
Bar code [EAN13] 3850144008625
HS Code 85365080