7GN2590U

Rotary cam switch 7GN series, ON-OFF switch 1 pole 25A, for front mounting with black handle, front plate 48X48mm
  • Type of product: ON/OFF switches
  • Switching diagram: 90 - ON/OFF switch 1 pole
  • IEC Conventional free air thermal current Ith [A]: 25
  • Mounting form: U - Front mounting with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN2590U
Weight [g] 87.4
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X050X082
Volume [cm³] 205
Bar code [EAN13] 3850144002869
HS Code 85365080