7GN4092U65
- Type of product: ON/OFF switches
- Switching diagram: 92 - ON/OFF switch 4 poles
- Conventional free air thermal current Ith IEC/EN: 40
- Mounting form: U65 - Front mounting with red/yellow handle padlockable in 0 and protection covers
- Series: 7GN - round-shaped contact block
Order code | 7GN4092U65 |
---|---|
Weight [g] | 260 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 068X068X105 |
Volume [cm³] | 485.52 |
Bar code [EAN13] | 3850144005440 |
HS Code | 85365080 |