7GN6353U

Rotary cam switch 7GN series, changeover switch 3 poles 63A, for front mounting with black handle, front plate 65X65mm
  • Type of product: Changeover switches
  • Switching diagram: 53 - Changeover switch 3 poles - 2 speed motor starting with separate windings
  • IEC Conventional free air thermal current Ith [A]: 63
  • Mounting form: U - Front mounting with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN6353U
Weight [g] 377
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 068X068X132
Volume [cm³] 610.368
Bar code [EAN13] 3850144003903
HS Code 85365080