8LT4K05BG

Steady light module. Ø45mm. Built-in LED circuit. Green, orange, red with continuous or pulsed sound, 24VDC
  • Type of product: Signal tower
  • Ø size [mm-inch]: 45 / 1.77
  • Type: Pre-assembled
  • Components: Steady-light and pulsed or continuous sound light modules
  • Series: 8LT4
  • Colour: Green, orange, red
  • Supply voltage: 24VDC
  • Type of light: Steady
  • Sound intensity [dB]: 80
  • N° of layers: 3 colours
  • Sound module for pre-assembled type: Yes
  • Housing material: Polycarbonate
Order code 8LT4K05BG
Weight [g] 320
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 185X045X045
Volume [cm³] 374.625
Bar code [EAN13] 8013975218792
HS Code 85365080