ADXNP03024

Soft starter, ADXNP... type, advanced version, with integrated by-pass relay. Auxiliary supply 24VAC/DC. Rated operational voltage 208...600VAC, 30A
  • Type of product: Ultra compact, two phase control
  • Version: Advanced
  • Number of controlled phases: 2
  • Rated operational voltage: 208…600VAC
  • Rated supply voltage: 24VAC/DC
  • Rated starter current Ie [A]: 30
  • Rated motor power 230VAC [kW]: 7.5
  • Rated motor power 400VAC [kW]: 15
  • Rated motor power 500VAC [KW]: 18.5
  • Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485
Order code ADXNP03024
Weight [g] 750
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 185X176X084
Volume [cm³] 2800
Bar code [EAN13] 8013975299333
HS Code 85044090