BCG1212

Automatic battery charger, switching BCG series, for sealed and not sealed lead-acid batteries, 1 charging level. 12VDC output, 12A
  • Type of product: Automatic battery chargers
  • Type: Switching tecnology
  • Type of installation: Internal panel mount
  • Charging current Ic [A]: 12
  • Battery voltage [VDC]: 12
Order code BCG1212
Weight [g] 920
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 216X150X070
Volume [cm³] 2268
Bar code [EAN13] 8013975206652
HS Code 8504405509