BF0901L024
- Type of product: Contactors
- Number of poles: 3
- Type of coil: DC coil low consumption
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 25
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.2Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 5
- Type of built-in auxiliary contacts: 1NC
- Fixing: Screw / DIN rail 35mm
Order code | BF0901L024 |
---|---|
Weight [g] | 502 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 093X048X110 |
Volume [cm³] | 491.04 |
Bar code [EAN13] | 8013975168103 |
HS Code | 85365080 |