BF16000E024
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 24…60VAC / 20…60VDC
- IEC operating current Ith (AC1) [A]: 250
- Yielded mechanical performance for three-phase AC motor 460/480V: 125
- Fixing: Screw
Order code | BF16000E024 |
---|---|
Weight [g] | 3436.9 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 235X187X187 |
Volume [cm³] | 8217.715 |
Bar code [EAN13] | 8013975300299 |
HS Code | 85365080 |