BF23000E024

Three-pole contactor, IEC operating current Ie (AC3) = 230A, AC/DC coil, 24...60VAC - 20...60VDC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 24…60VAC / 20…60VDC
  • IEC operating current Ith (AC1) [A]: 350
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 230A /110Kw
  • UL/CSA horsepower ratings 480V [HP]: 150
  • Type of mounting: Screw
Order code BF23000E024
Weight [g] 3419.3
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 235X187X187
Volume [cm³] 8217.715
Bar code [EAN13] 8013975300459
HS Code 85365080