BF26T4D110

Four-pole contactor, IEC operating current Ith (AC1) = 45A, DC coil, 110VDC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: DC coil
  • Rated coil voltage [V]: 110
  • IEC operating current Ith (AC1) [A]: 45
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 26A /13Kw
  • UL/CSA horsepower ratings 480V [HP]: 15
  • Type of mounting: Screw / DIN rail 35mm
Order code BF26T4D110
Weight [g] 664
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 100X076X115
Volume [cm³] 874
Bar code [EAN13] 8013975166925
HS Code 85365080