BF3200A02460
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 56
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 32A / 16Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 20
- Fixing: Screw / DIN rail 35mm
Order code | BF3200A02460 |
---|---|
Weight [g] | 422 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 088X056X093 |
Volume [cm³] | 458.304 |
Bar code [EAN13] | 8013975161142 |
HS Code | 85365080 |