BF6500A230

Three-pole contactor, IEC operating current Ie (AC3) = 65A, AC coil 50/60Hz, 230VAC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 100
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 65A / 30Kw
  • UL/CSA horsepower ratings 480V [HP]: 50
  • Type of mounting: Screw / DIN rail 35mm
Order code BF6500A230
Weight [g] 1020
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 141X063X120
Volume [cm³] 1066
Bar code [EAN13] 8013975223284
HS Code 85365080