BF80T4E024

Four-pole contactor, IEC operating current Ith (AC1) = 115A, AC/DC coil, 24VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 20...48
  • IEC operating current Ith (AC1) [A]: 115
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 80A / 45Kw
  • UL/CSA horsepower ratings 480V [HP]: 60
  • Type of mounting: Screw / DIN rail 35mm
Order code BF80T4E024
Weight [g] 1280
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 141X080X120
Volume [cm³] 1363
Bar code [EAN13] 8013975224236
HS Code 85365080