BF9500A12060
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 120
- IEC operating current Ith (AC1) [A]: 140
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 95A / 55Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 60
- Fixing: Screw / DIN rail 35mm
Order code | BF9500A12060 |
---|---|
Weight [g] | 2240 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 173X082X145 |
Volume [cm³] | 2056 |
Bar code [EAN13] | 8013975238769 |
HS Code | 85365080 |