CNB3220230

Latching relay, one or two-pole, 32A AC1, 230VAC (2NO)
  • Type of product: Latching relays
  • Number of DIN modules: 1
  • Rated supply voltage: 230VAC
  • IEC Conventional free air thermal current Ith [A]: 32
  • Type of contacts: 2NO
Order code CNB3220230
Weight [g] 0
Qty. per package 8
Multiple qty. of packs per order 8
Package dimensions [mm]
Volume [cm³] 0
Bar code [EAN13] 8013975242759
HS Code 85365080