FB01G3PL

Fuse holder UL certified for class CC fuses for north american market, for 10X38mm fuses. 30A rated current at 690VAC, 3P. With status indicator. 3 modules
  • Type of product: Fuse holders - 10x38mm
  • Number of poles: 3P
  • Type of operating voltage: AC
  • IEC maximum rated voltage Un [V]: 600
  • IEC maximum rated current In [A]: 30
  • Light indicator: Yes
  • Compliance: IEC / UL certified
Order code FB01G3PL
Weight [g] 210
Qty. per package 4
Multiple qty. of packs per order 4
Package dimensions [mm] 227X085X065
Volume [cm³] 313.544
Bar code [EAN13] 8013975323816
HS Code 85361050