GA032A

Three-pole switch disconnector, direct operating version, 32A
  • Type of product: Switch disconnectors
  • Number of poles: 3
  • Operating voltage type: AC
  • IEC Conventional free air thermal current Ith: 32
  • UL Standard: UL60947-4-1
  • Type of installation: Screw on plate or 35mm DIN rail
Order code GA032A
Weight [g] 146
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 083X040X080
Volume [cm³] 265.6
Bar code [EAN13] 8013975177594
HS Code 85365080