GA040D

Three-pole switch disconnector, for photovoltaic applications, direct operating version, complete with black handle, 40A
  • Type of product: Switch disconnectors
  • Number of poles: 3
  • Operating voltage type: DC
  • IEC Conventional free air thermal current Ith: 40
  • Type of installation: Screw on plate or 35mm DIN rail
Order code GA040D
Weight [g] 150
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 083X040X080
Volume [cm³] 265.6
Bar code [EAN13] 8013975180143
HS Code 85365080