GAZ025

IEC/EN type IP65 non-metallic enclosure switch disconnector, three-pole. With rotating red/yellow handle, 25A
  • Type of product: Switch disconnectors
  • Number of poles: 3
  • Type of enclosure: Plastic enclosure - Red/Yellow handle
  • Operating voltage type: AC
  • IEC Conventional free air thermal current Ith: 25
  • Type of installation: Enclosed
Order code GAZ025
Weight [g] 500
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 172X107X128
Volume [cm³] 2355.712
Bar code [EAN13] 8013975178294
HS Code 85365080