GL0200C1

Three-pole switch disconnector, IEC/EN, 200A
  • Type of product: Switch disconnectors
  • Number of poles: 3
  • Type of operating voltage: AC
  • IEC Conventional free air thermal current Ith [A]: 200
  • Type of installation: Screw on plate or 35mm DIN rail
Order code GL0200C1
Weight [g] 1740
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X168X105
Volume [cm³] 2822.4
Bar code [EAN13] 8013975228616
HS Code 85365080