GLX420315

Fourth pole add-on, simultaneous closing operation as switch disconnector poles, IEC/EN. For GL0160C1...GL0315C1 versions
  • Type of product: Accessories
  • Number of poles: 1
  • Type of operating voltage: AC
  • IEC Conventional free air thermal current Ith [A]: 315
  • Type of accessories: Fourth pole add-on
  • Accessories for: GL0160…GL0315
Order code GLX420315
Weight [g] 401.1
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 164X080X042
Volume [cm³] 551.04
Bar code [EAN13] 8013975228555
HS Code 85365080