GLX420400

Fourth pole add-on, simultaneous closing operation as switch disconnector poles, IEC/EN. For GL0400C1 version
  • Type of product: Accessories
  • Number of poles: 1
  • Type of operating voltage: AC
  • IEC Conventional free air thermal current Ith [A]: 400
  • Type of accessories: Fourth pole add-on
  • Accessories for: GL0400C1
Order code GLX420400
Weight [g] 902
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 264X087X059
Volume [cm³] 1355
Bar code [EAN13] 8013975266380
HS Code 85365080