GLX420630

Fourth pole add-on, simultaneous closing operation as switch disconnector poles, IEC/EN. For GL0630C1 version
  • Type of product: Accessories
  • Number of poles: 1
  • Type of operating voltage: AC
  • IEC Conventional free air thermal current Ith [A]: 630
  • Type of accessories: Fourth pole add-on
  • Accessories for: GL0630C1
Order code GLX420630
Weight [g] 902
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 264X087X059
Volume [cm³] 1355
Bar code [EAN13] 8013975245613
HS Code 85365080