HR101CE024

Slim electromechanical relay, 24VDC, 6A, 1 C/O contact. 24VAC/DC control when on HR1XS024 or HR1XS024S socket
  • Type of product: Slim relays
  • Type of contacts: 1 C/O
  • Relay control voltage: 24VDC; 24VAC/DC
  • IEC Conventional free air thermal current Ith [A]: 6
  • LED state indicator: No
  • Mechanical actuator: No
Order code HR101CE024
Weight [g] 7
Qty. per package 20
Multiple qty. of packs per order 20
Package dimensions [mm] 355X205X175
Volume [cm³] 12.735
Bar code [EAN13] 8013975233122
HS Code 85364900