HRA101CE024S

Slim electromechanical relay assembled on socket, 24VAC/DC, 6A, 1 C/O contact, spring terminals
  • Type of product: Slim relays on the socket
  • Contact configuration: 1 C/O
  • Relay control voltage: 24VAC/VDC
  • IEC Conventional free air thermal current Ith: 6
  • LED state indicator: Yes
  • Mechanical actuator: No
  • Type of socket: Spring terminals
Order code HRA101CE024S
Weight [g] 37
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 365X200X210
Volume [cm³] 76.65
Bar code [EAN13] 8013975233153
HS Code 85364900