HRA502CD024K4

Assembled miniature relay with LED state indicator and mechanical actuator, 24VDC, 8A, 2C/O contact. Screw terminals with retain/release clip
  • Type of product: Assembled miniature relays
  • Type of contacts: 2 C/O
  • Relay control voltage: 24VDC
  • IEC Conventional free air thermal current Ith [A]: 8
  • LED state indicator: Yes
  • Mechanical actuator: Yes
  • Type of socket: Screw terminals
Order code HRA502CD024K4
Weight [g] 91.44
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 126X092X085
Volume [cm³] 197.064
Bar code [EAN13] 8013975322277
HS Code 85364900