HS1B6NN050D024

Hockey puck, single-phase, 50A, 3,5...32VDC, screw terminals
  • Type of product: Hockey puck, single-phase
  • Control voltage [V]: 3.5...32VDC
  • Rated operational voltage: 24…600
  • Rated operating current AC-51 (resistive load) at 40°C: 50
  • Heatsink for use at 40°C and 55°C at rated current AC-51: ≤0.9
  • Number of poles: 1
  • Operating temperature max: +90
  • Specific let through energy I2t: 1.68
  • Type of terminals: Screw
Order code HS1B6NN050D024
Weight [g] 90
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 075X049X038
Volume [cm³] 139.65
Bar code [EAN13] 8013975321607
HS Code 85365003