HS1C6HV020A230
- Type of product: Solid state relays with heatsink, single-phase
- Control voltage [V]: 90...280VAC
- Rated operational voltage: 48…600
- Rated operating current AC-51 (resistive load) at 40°C: 20
- Number of poles: 1
- Operating temperature max: +80
- Specific let through energy I2t: 0.8
- Type of terminals: Screw
Order code | HS1C6HV020A230 |
---|---|
Weight [g] | 200 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 113X020X138 |
Volume [cm³] | 311.88 |
Bar code [EAN13] | 8013975321270 |
HS Code | 85364900 |