LPCB6644K01
- Type of product: Pushbuttons in KIT
- Type of actuator: Mushroom head
- Series: Platinum chromed plastic Ø22mm
- Colour: Red
- Illuminated element: No
- Symbol: No
- Type of terminals: Screw
- Latching mechanism: Turn to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Complete with mounting adapter: Yes
Order code | LPCB6644K01 |
---|---|
Weight [g] | 55.6 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X171X007 |
Volume [cm³] | 183.32 |
Bar code [EAN13] | 8013975319666 |
HS Code | 85365080 |