LPCB6744K01

KIT plastic mushroom head pushbutton actuator, latch, pull to release, Ø40mm. For emergency stopping. ISO 13850. Red with mounting adapter and 1 contact element, NC. Screw termination
  • Type of product: Pushbuttons in KIT
  • Type of actuator: Mushroom head
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Red
  • Illuminated element: No
  • Symbol: No
  • Type of terminals: Screw
  • Latching mechanism: Turn to release
  • Type of stopping for mushroom head: ISO13850 Emergency
  • Complete with mounting adapter: Yes
Order code LPCB6744K01
Weight [g] 55.6
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X171X007
Volume [cm³] 183.32
Bar code [EAN13] 8013975319673
HS Code 85365080