LPCB7191

Double-touch actuator, spring return Ø22mm Platinum series chromed plastic, 2 flush pushbuttons. Both spring return, Black - Black/↑ - ↓
  • Type of product: Pushbuttons
  • Type of actuator: Double-touch with one extended and one flush pushbuttons
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Black/Black
  • Illuminated element: No
  • Symbol: Yes
  • Latching mechanism: Spring return
Order code LPCB7191
Weight [g] 30
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 180X060X038
Volume [cm³] 82.08
Bar code [EAN13] 8013975205259
HS Code 85365080