LPCB7191K20

KIT plastic double-touch actuator, spring return, 2 flush pushbuttons, Black Black/↑ ↓ with mounting adapter and 2 contact elements, 2NO. Screw termination
  • Type of product: Pushbuttons in KIT
  • Type of actuator: Double-touch with two flush pushbuttons
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Black/Black
  • Illuminated element: No
  • Symbol: Yes
  • Type of terminals: Screw
  • Latching mechanism: Spring return
  • Complete with mounting adapter: Yes
Order code LPCB7191K20
Weight [g] 55.8
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X171X006
Volume [cm³] 177.66
Bar code [EAN13] 8013975319840
HS Code 85365080