LPCB7355

Triple-touch actuator, spring return Ø22mm Platinum series chromed plastic, 2 external flush and 1 middle extended pushbuttons. Spring return, ↑ - STOP - ↓
  • Type of product: Pushbuttons
  • Type of actuator: Flush
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Green/Red/Green
  • Illuminated element: No
  • Symbol: Yes
  • Latching mechanism: Spring return
Order code LPCB7355
Weight [g] 20.8
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 180X060X038
Volume [cm³] 82.08
Bar code [EAN13] 8013975198117
HS Code 85365080