LPCBL105K11PM5

KIT plastic illuminated button actuator, spring return, flush, yellow with mounting adapter and 2 contact elements, 1NO+1NC. Screw termination. LED integrated lamp-holder, steady light, 185...265VAC
  • Type of product: Pushbuttons in KIT
  • Type of actuator: Flush
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Yellow
  • Illuminated element: Yes
  • Symbol: No
  • Type of terminals: Screw
  • Latching mechanism: Spring return
  • Supply voltage: 185…265VAC/VDC
  • Complete with mounting adapter: Yes
Order code LPCBL105K11PM5
Weight [g] 48.4
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X171X005
Volume [cm³] 149.78
Bar code [EAN13] 8013975319604
HS Code 85365080