LPCBL106K11PM6
- Type of product: Pushbuttons in KIT
- Type of actuator: Flush
- Series: Platinum chromed plastic Ø22mm
- Colour: Blue
- Illuminated element: Yes
- Symbol: No
- Type of terminals: Screw
- Latching mechanism: Spring return
- Supply voltage: 185…265VAC/VDC
- Complete with mounting adapter: Yes
Order code | LPCBL106K11PM6 |
---|---|
Weight [g] | 48.4 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X171X005 |
Volume [cm³] | 149.78 |
Bar code [EAN13] | 8013975319628 |
HS Code | 85365080 |