LPCBL6646
- Type of product: Pushbuttons
- Type of actuator: Double-touch with two flush pushbuttons
- Series: Platinum chromed plastic Ø22mm
- Colour: Blue
- Illuminated element: Yes
- Symbol: No
- Latching mechanism: Spring return
- Type of stopping for mushroom head: Normal
- Head diameter [mm]: 40
Order code | LPCBL6646 |
---|---|
Weight [g] | 40 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 100X120X20 |
Volume [cm³] | 240 |
Bar code [EAN13] | 8013975198179 |
HS Code | 85365080 |