KIT plastic double-touch actuator, spring return, white indicator, 2 flush pushbuttons, Green Red/I 0 with mounting adapter and 2 contact elements, 1NO+1NC. Screw termination. LED integrated lamp-holder, steady light, 185...265VAC
- Type of product: Pushbuttons in KIT
- Type of actuator: Double-touch with two flush pushbuttons
- Series: Platinum chromed plastic Ø22mm
- Colour: Green/Red
- Illuminated element: Yes
- Symbol: Yes
- Type of terminals: Screw
- Latching mechanism: Spring return
- Supply voltage: 185…265VAC/VDC
- Complete with mounting adapter: Yes