LPCR1196

Mechanical RESET button, complete unit, spring return Ø22mm Platinum series chromed plastic, flush. Adjustable length 0...150mm/5.9in, blue with "RESET" caption
  • Type of product: Selector switches
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Blue (RESET)
  • Illuminated element: No
  • Symbol: Yes
  • Type of positions for selector switches: 0 < 1
Order code LPCR1196
Weight [g] 18.8
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 190X069X047
Volume [cm³] 61.6
Bar code [EAN13] 8013975191033
HS Code 85365080