LPSBL6645

Illuminated mushroom head button actuator Ø22mm Platinum series metal, latch, turn to release, Ø40mm. For normal stopping. Yellow
  • Type of product: Pushbuttons
  • Type of actuator: Flush
  • Series: Platinum metal Ø22mm
  • Colour: Yellow
  • Illuminated element: Yes
  • Symbol: No
  • Latching mechanism: Spring return
  • Type of stopping for mushroom head: Normal
  • Head diameter [mm]: 40
Order code LPSBL6645
Weight [g] 45
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X171X006
Volume [cm³] 161.168
Bar code [EAN13] 8013975295427
HS Code 85365080