LPSR1196

Mechanical RESET button, complete unit, spring return Ø22mm Platinum series metal, flush. Adjustable length 0...150mm/5.9in, blue with "RESET" caption
  • Type of product: Selector switches
  • Series: Platinum metal Ø22mm
  • Colour: Blue
  • Illuminated element: No
  • Symbol: Yes
  • Type of positions for selector switches: 0 < 1, key extraction in 0
Order code LPSR1196
Weight [g] 46.42
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 160X171X006
Volume [cm³] 161.168
Bar code [EAN13] 8013975267745
HS Code 85365080