M0R009124002V3

Direct-on-line-starter, enclosed with thermal overload relay, with RESET pushbutton, with BG09/BG12 contactor, 2.3A max (0.55...0.75kW at 400V), IP65. Contactor coil voltage 400VAC 50/60Hz
  • Type of product: Direct-on-line-starters
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 2.3A / 0.75kW
  • Yielded mechanical performance for three-phase AC motor 460/480V: 1
  • Type: Enclosed with thermal overload relay
  • Type of coil: AC coil
  • Type of pushbutton: With reset push button
  • Contactor coil voltage: 400VAC 50/60HZ
Order code M0R009124002V3
Weight [g] 700
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 187X092X160
Volume [cm³] 2752.64
Bar code [EAN13] 8013975158326
HS Code 85371098