PMV95NA240NFC

Multifunction voltage and frequency monitoring relay for three-phase systems with or without neutral with NFC technology and App. 208...240VAC 50/60Hz
  • Type of product: Voltage monitoring relays
  • Type of system: Three-phase with/without neutral
  • Number of relay outputs: 1
  • Rated supply voltage: Self powered
  • Programming mode: NFC
Order code PMV95NA240NFC
Weight [g] 122.2
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 095X040X075
Volume [cm³] 285
Bar code [EAN13] 8013975237335
HS Code 85364900